??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24710.0020 Torque Handle
HELP_VARIABLE
Company
Halder
Description
EH 24710. - Torque Handles
Bill of material
24710.0020 Torque Handle
BESTNR
Ref. No.
24710.0020
D1
34 mm
D2
Thread
M3
D4
10.0 mm
D5
21 mm
H1
37.5 mm
H2
9.5 mm
T
min.
7 mm
AM
Torque ±10%
1 N*m
G
Weight
48 g
Embedded user actions